(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Eccentric VF Nippers

Eccentric VF Nippers

Standard Unit Price:
742,462 IDR
Days to Ship :
1 Day(s)

[Features]
· The eccentric lever makes cutting easy.
· The long cutting edge enables cutting in a single action.
· The thin blade design provides excellent cutting sharpness.
[Applications]
· For cutting various covered wires, such as VVF wire, and metal wire, such as copper wire.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Overall Length(mm)
    218
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.6 x 3 core
  • Characteristics
    Flat Blade 11°
  • JAN Code
    4975180450807
  • Trusco Code
    481-2298
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
742,462 IDR

Part Number : NI-220VF
Days to Ship 1 Day(s)
Standard Unit Price 742,462 IDR

Specificationtitle

  • Product Category
    Nippers
  • Overall Length(mm)
    218
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.6 x 3 core
  • Characteristics
    Flat Blade 11°
  • JAN Code
    4975180450807
  • Trusco Code
    481-2298

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)