(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Strength Diagonal Cutting Nipper For Soft/Hard Wire

High Strength Diagonal Cutting Nipper For Soft/Hard Wire

Standard Unit Price:
1,035,385 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Can be switched between with or without spring easily.
· With easy to grip ergonomic gripper, it is possible to cut by applying less force.

Basic Specifications

  • Product Category
    Nippers
  • Total Length(mm)
    140
  • Piano Wire Cutting Capacity(φ/mm)
    2
  • JAN Code
    7314150237654
  • Trusco Code
    491-6891
  • Weight(g)
    126
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,035,385 IDR

Part Number : 21HDG-140A
Days to Ship 8 Day(s) or more
Standard Unit Price 1,035,385 IDR

Specificationtitle

  • Product Category
    Nippers
  • Total Length(mm)
    140
  • Piano Wire Cutting Capacity(φ/mm)
    2
  • JAN Code
    7314150237654
  • Trusco Code
    491-6891
  • Weight(g)
    126

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)