(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Duty Ergonomic Nipper

Heavy Duty Ergonomic Nipper

Standard Unit Price:
978,462 IDR-
Days to Ship :
1 Day(s)

[Features]
· Heavy duty series with enhanced cutting capacity.
· Can be used with or without spring as required.
· The handle has a two-layered grip of polypropylene and heated plastic elastomer.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
Part Number
Total Length(mm)

Refine by

  • 140
  • 160
  • 180
  • 200
  • Clear
Iron Wire Cutting Capacity(φ/mm)

Refine by

  • 2.2
  • 2.5
  • 2.7
  • 3.2
  • Clear
Piano Wire Cutting Capacity(φ/mm)

Refine by

  • 2
  • 2.3
  • 2.5
  • 3
  • Clear
JAN Code

Refine by

  • 7314150231331
  • 7314150231355
  • 7314150231379
  • 7314150231409
  • Clear
Trusco Code

Refine by

  • 470-7729
  • 470-7711
  • 470-7702
  • 470-7699
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
2.2
2
7314150231331
470-7699
1 Day(s)
978,462 IDR

Part Number : 21HDG-140
Days to Ship 1 Day(s)
Standard Unit Price 978,462 IDR

Specificationtitle

  • Product Category
    Nippers
  • Total Length(mm)
    140
  • Iron Wire Cutting Capacity(φ/mm)
    2.2
  • Piano Wire Cutting Capacity(φ/mm)
    2
  • JAN Code
    7314150231331
  • Trusco Code
    470-7699
  • Weight(g)
    126
160
2.5
2.3
7314150231355
470-7702
1 Day(s)
1,000,000 IDR

Part Number : 21HDG-160
Days to Ship 1 Day(s)
Standard Unit Price 1,000,000 IDR

Specificationtitle

  • Product Category
    Nippers
  • Total Length(mm)
    160
  • Iron Wire Cutting Capacity(φ/mm)
    2.5
  • Piano Wire Cutting Capacity(φ/mm)
    2.3
  • JAN Code
    7314150231355
  • Trusco Code
    470-7702
  • Weight(g)
    162
180
2.7
2.5
7314150231379
470-7711
1 Day(s)
1,096,924 IDR

Part Number : 21HDG-180
Days to Ship 1 Day(s)
Standard Unit Price 1,096,924 IDR

Specificationtitle

  • Product Category
    Nippers
  • Total Length(mm)
    180
  • Iron Wire Cutting Capacity(φ/mm)
    2.7
  • Piano Wire Cutting Capacity(φ/mm)
    2.5
  • JAN Code
    7314150231379
  • Trusco Code
    470-7711
  • Weight(g)
    245
200
3.2
3
7314150231409
470-7729
1 Day(s)
1,196,924 IDR

Part Number : 21HDG-200
Days to Ship 1 Day(s)
Standard Unit Price 1,196,924 IDR

Specificationtitle

  • Product Category
    Nippers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    3.2
  • Piano Wire Cutting Capacity(φ/mm)
    3
  • JAN Code
    7314150231409
  • Trusco Code
    470-7729
  • Weight(g)
    275

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)