(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work-Grade Diagonal Nippers For High Places

Work-Grade Diagonal Nippers For High Places

Standard Unit Price:
1,216,924 IDR
Days to Ship :
1 Day(s)

[Features]
· This is a series for high-elevation work.
· The handle's design makes wire cutting easier.
· The polished head is highly resistant against rust and corrosion, making long lifespan possible.
· It has a high-frequency quenched blade.
· For workers at high places. For preventing loss
· Comes with a ring for lanyard.
· Regular flushed cutters are for cutting hard wires.
· The force borne by the lanyard when the tool falls is much greater than the weight of the tool itself, so please use a lanyard whose carrying weight is greater than weight of the target tool.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Overall Length(mm)
    152
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • JAN Code
    4547230097586
  • Trusco Code
    474-2109
  • Product Name
    WILLIAMS Elevated Work Grade Diagonal Nippers 150 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
1,216,924 IDR

Part Number : PL-46C-TH
Days to Ship 1 Day(s)
Standard Unit Price 1,216,924 IDR

Specificationtitle

  • Product Category
    Nippers
  • Overall Length(mm)
    152
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • JAN Code
    4547230097586
  • Trusco Code
    474-2109
  • Product Name
    WILLIAMS Elevated Work Grade Diagonal Nippers 150 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)