(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Minitech Short Nose Needle-Nose Pliers

Minitech Short Nose Needle-Nose Pliers

Standard Unit Price:
335,231 IDR
Days to Ship :
1 Day(s)

Compact needle-nose pliers that can be used for hobbies such as making accessories, etc.
[Features]
· Perfect for precise gripping and bending tasks due to the fine, short tip.
· Thanks to the compact size of the grip, about the size of the palm of the hand, even people with smaller hands will find them easy to use.
· The lack of serrations in the jaws prevents damage to the object being grasped.
· The coil spring reduces the burden on the hand when opening and closing the pliers.
[Applications]
· Perfect for working in difficult, tight spaces and precision grasping and bending, in field ranging from precision instruments to hobby-related activities.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    116
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.5
  • JAN Code
    4952520033357
  • Trusco Code
    469-9793
  • Mass(g)
    57
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
1 Day(s)
335,231 IDR

Part Number : MP9A-110
Days to Ship 1 Day(s)
Standard Unit Price 335,231 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    116
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.5
  • JAN Code
    4952520033357
  • Trusco Code
    469-9793
  • Mass(g)
    57