(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chain-Nose Pliers For High Places

Chain-Nose Pliers For High Places

Standard Unit Price:
1,134,615 IDR
Days to Ship :
1 Day(s)

[Features]
· This is a series for high-elevation work.
· The polished head is highly resistant against rust and corrosion, making long lifespan possible.
· The diamond-type sawtooth-shaped jaw is fitted with a quenched blade.
· The force borne by the lanyard when the tool falls is much greater than the weight of the tool itself, so please use a lanyard whose carrying weight is greater than weight of the target tool.
· Comes with a ring for lanyard.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Overall Length(mm)
    165
  • JAN Code
    4547230097593
  • Trusco Code
    474-2117
  • Product Name
    WILLIAMS Chain Nose Pliers for Elevated Use 160 mm
  • Mass(g)
    172
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
1,134,615 IDR

Part Number : PL-76C-TH
Days to Ship 1 Day(s)
Standard Unit Price 1,134,615 IDR

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    165
  • JAN Code
    4547230097593
  • Trusco Code
    474-2117
  • Product Name
    WILLIAMS Chain Nose Pliers for Elevated Use 160 mm
  • Mass(g)
    172

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)