(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Torx Tamper Proof Screwdriver

Torx Tamper Proof Screwdriver

Standard Unit Price:
475,385 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· The ergonomic grip makes it easy to grasp, preventing injury.
· A Tamper-proof Torx Screwdriver.
[Applications]
· Temper-proof Torx bolt tightening/loosening

Basic Specifications

  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Overall length (mm)

Refine by

  • 222
  • 311
  • Clear
Blade Tip

Refine by

  • TR15
  • TR40
  • Clear
Shaft length(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 7314151838805
  • 7314151838850
  • Clear
Trusco Code

Refine by

  • 470-7818
  • 470-7761
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
222
TR15
100
7314151838805
470-7761
8 Day(s) or more
475,385 IDR

Part Number : BE-7915
Days to Ship 8 Day(s) or more
Standard Unit Price 475,385 IDR
Quantity 1 pc.

Specificationtitle

  • Overall length (mm)
    222
  • Blade Tip
    TR15
  • Shaft length(mm)
    100
  • JAN Code
    7314151838805
  • Trusco Code
    470-7761
  • Mass(g)
    40
  • Product Name
    Bahco Torx Screwdriver with Anti-Bite TR15
1 pc.
311
TR40
150
7314151838850
470-7818
8 Day(s) or more
660,000 IDR

Part Number : BE-7940
Days to Ship 8 Day(s) or more
Standard Unit Price 660,000 IDR
Quantity 1 pc.

Specificationtitle

  • Overall length (mm)
    311
  • Blade Tip
    TR40
  • Shaft length(mm)
    150
  • JAN Code
    7314151838850
  • Trusco Code
    470-7818
  • Mass(g)
    163
  • Product Name
    Bahco Torx Screwdriver with Anti-Bite TR40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)