(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double Open-Ended Wrench Set

Double Open-Ended Wrench Set

Standard Unit Price:
1,816,923 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Made of high quality cold forged materials.
· The slim jaw with a side offset of 15° improves workability in tight spaces.

Basic Specifications

  • Specifications
    • STOCK
Part Number
Set Content (mm)

Refine by

  • 6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22
  • 6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22、21×23、24×27、25×28、30×32
  • 6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22、24×27、30×32
  • Clear
JAN Code

Refine by

  • 7314150212927
  • 7314150212934
  • 7314150212941
  • Clear
Trusco Code

Refine by

  • 451-0259
  • 451-0241
  • 451-0232
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22
7314150212927
451-0259
8 Day(s) or more
1,816,923 IDR

Part Number : 6M/8C
Days to Ship 8 Day(s) or more
Standard Unit Price 1,816,923 IDR

Specificationtitle

  • Set Content (mm)
    6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22
  • JAN Code
    7314150212927
  • Trusco Code
    451-0259
  • Mass(g)
    730
6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22、24×27、30×32
7314150212934
451-0232
1 Day(s)
3,670,770 IDR

Part Number : 6M/10C
Days to Ship 1 Day(s)
Standard Unit Price 3,670,770 IDR

Specificationtitle

  • Set Content (mm)
    6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22、24×27、30×32
  • JAN Code
    7314150212934
  • Trusco Code
    451-0232
  • Mass(g)
    1570
6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22、21×23、24×27、25×28、30×32
7314150212941
451-0241
1 Day(s)
3,670,770 IDR

Part Number : 6M/12C
Days to Ship 1 Day(s)
Standard Unit Price 3,670,770 IDR

Specificationtitle

  • Set Content (mm)
    6×7、8×9、10×11、12×13、14×15、16×17、18×19、20×22、21×23、24×27、25×28、30×32
  • JAN Code
    7314150212941
  • Trusco Code
    451-0241
  • Mass(g)
    2070

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)