(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Open End Wrench JHWEWM-1415

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Open End Wrench
Part Number: JHWEWM-1415

Standard Unit Price: 718,462 IDR Special Price 718,462 IDR
Days to Ship: 12 Day(s)

[Features]
· The 45° chamfer on the heads allow easy placement of the wrench on the fastener and easy removal.
· The continuous arc design gives improved strength over a V-shaped design and minimizes spreading of the openings.
· The satin finish is effective in preventing rusting and slipping.
[Applications]
· For engineers.
· For maintenance providers.

Specifications of JHWEWM-1415

  • Overall Length(mm)
    179
  • Width across flat dimension(mm)
    14×15
  • JAN Code
    4547230107018
  • Trusco Code
    755-2637
  • Mass(g)
    100

Please check the type/dimensions/specifications of the part JHWEWM-1415 in the Open End Wrench series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)