(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adjustable Wrench + Valve Wrench

Adjustable Wrench + Valve Wrench

Standard Unit Price:
2,458,308 IDR
Days to Ship :
Quote

[Features]
· A product that combines a valve wrench with an everyday-use adjustable wrench.
· The rounded hook tips are designed to prevent scratching of the markings on top of valves when operating manual valves.
· The head is tough and slim, ensuring excellent workability.
· Includes graduations.
[Applications]
· For people who work in factories.

Basic Specifications

  • Overall Length(mm)
    254
  • Mass(g)
    6
  • JAN Code
    7314150266791
  • Trusco Code
    497-9672
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
33H
1 pc.
Quote
2,458,308 IDR

Part Number : 33H
Days to Ship Quote
Standard Unit Price 2,458,308 IDR
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    254
  • Mass(g)
    6
  • JAN Code
    7314150266791
  • Trusco Code
    497-9672

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)