(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ratchet Stubby Monkey Wrench

Ratchet Stubby Monkey Wrench

Standard Unit Price:
627,692 IDR
Days to Ship :
1 Day(s)

[Features]
· A high spec wrench with a forged jaw.
· Boasts a wide opening with a maximum flat-to-flat width of 32 mm.
· A uniquely-shaped wrench with a non-slip grip.
· Switchable between the ratchet being on or off in a single action.
· Includes graduations.

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Opening(mm)
    32
  • Overall Length(mm)
    165
  • Mass(g)
    330
  • JAN Code
    4511372153691
  • Trusco Code
    497-7211
  • Quantity in pack
    1 pc
Part Number
Quantity in pack

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
1 Day(s)
627,692 IDR

Part Number : RM-S
Days to Ship 1 Day(s)
Standard Unit Price 627,692 IDR
Quantity 1 pc

Specificationtitle

  • Maximum Opening(mm)
    32
  • Overall Length(mm)
    165
  • Mass(g)
    330
  • JAN Code
    4511372153691
  • Trusco Code
    497-7211

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)