(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Construction Wrench For Heights

Construction Wrench For Heights

Standard Unit Price:
2,312,308 IDR
Days to Ship :
12 Day(s)

[Features]
· Product series for working at height.
· Increased strength and durability thanks to the heavy-duty structure.
· Tools that weigh 2 kg or more should be anchored to a point on a work platform or utility bucket and not to the worker.
· For workers working at height. To stop you losing the wrench.
· Comes with a ring for lanyard.

Basic Specifications

  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    381
  • Mass(g)
    1016
  • JAN Code
    4547230096831
  • Trusco Code
    474-2001
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
2,312,308 IDR

Part Number : 13625-TH
Days to Ship 12 Day(s)
Standard Unit Price 2,312,308 IDR

Specificationtitle

  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    381
  • Mass(g)
    1016
  • JAN Code
    4547230096831
  • Trusco Code
    474-2001

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)