(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Flat Type Box Wrench 4M-8-9

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flat Type Box Wrench
Part Number: 4M-8-9

Standard Unit Price: 231,847 IDR Special Price 231,847 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· The surface contacting part is made using a non-slip type dynamic drive.
· The offset end has a thin profile and is chamfered on both sides.
[Applications]
· For loosening and tightening bolts and nuts.

Specifications of 4M-8-9

  • Specifications
    • STOCK
  • Overall Length(mm)
    115
  • Opposite side dimensions(mm)
    8 × 9
  • JAN Code
    7314151829414
  • Trusco Code
    498-0026
  • Weight(g)
    16

Please check the type/dimensions/specifications of the part 4M-8-9 in the Flat Type Box Wrench series.

Products like this...

Part Number
4M-10-11
4M-30-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Weight
(g)
Quantity in pack

256,462 IDR

1 Piece(s) 1 Day(s) 13010 × 117314151829438497-989324-

884,616 IDR

1 Piece(s) 1 Day(s) 28530 × 327314151829575497-9991280-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)