(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flat Type Box Wrench Set

Flat Type Box Wrench Set

Standard Unit Price:
4,612,154 IDR
Days to Ship :
1 Day(s)

[Features]
· The surface contacting part is made using a non-slip type dynamic drive.
· The offset end has a thin profile and is chamfered on both sides.
[Applications]
· For loosening and tightening bolts and nuts.

Basic Specifications

  • Specifications
    • STOCK
  • JAN Code
    7314151829605
  • Trusco Code
    497-9907
  • Set Content 1
    10
  • Weight(g)
    1,070
  • Quantity in pack
    1 pc.
Part Number
Quantity in pack

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
4,612,154 IDR

Part Number : 4M/10T
Days to Ship 1 Day(s)
Standard Unit Price 4,612,154 IDR
Quantity 1 pc.

Specificationtitle

  • JAN Code
    7314151829605
  • Trusco Code
    497-9907
  • Set Content 1
    10
  • Weight(g)
    1,070

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)