(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flex Head Ratcheting Combination Wrench

Flex Head Ratcheting Combination Wrench

Standard Unit Price:
589,693 IDR
Days to Ship :
12 Day(s)

[Features]
· The flex head can bend 90 degrees forward and back.
· Dual-pawl design simultaneously enables fine gears and strong durability.
· Chrome plating protects the wrench from dirt.
· Change the rotation direction using the switching lever.
· Surface contact allows the torque to be reliably transferred.
[Applications]
· For engineers.
· For maintenance providers.

Basic Specifications

  • Overall Length(mm)
    203
  • Width across flats(mm)
    15
  • Thickness - wrench(mm)
    7.14
  • Thickness - box end wrench(mm)
    11.11
  • JAN Code
    4547230102815
  • Trusco Code
    755-1193
  • Mass(g)
    174
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
12 Day(s)
589,693 IDR

Part Number : JHW1215MRCF
Days to Ship 12 Day(s)
Standard Unit Price 589,693 IDR

Specificationtitle

  • Overall Length(mm)
    203
  • Width across flats(mm)
    15
  • Thickness - wrench(mm)
    7.14
  • Thickness - box end wrench(mm)
    11.11
  • JAN Code
    4547230102815
  • Trusco Code
    755-1193
  • Mass(g)
    174