(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Full Polish, Double Socket Ratchet Wrench

Full Polish, Double Socket Ratchet Wrench

Standard Unit Price:
1,082,924 IDR
Days to Ship :
1 Day(s)

[Features]
· Reversible lever type.
· A reliable, standard type.
· Has a large lever switch opening, so that even if dirty water or sand gets in, it can be easily cleaned out. This provides excellent and stable ratchet operation, even under harsh conditions.
· Each product is individually and carefully hand-polished.
· Has a convenient tapered grip.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    312
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180383778
  • Trusco Code
    483-4097
  • Weight(g)
    440
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
1,082,924 IDR

Part Number : RM-17X21SV
Days to Ship 1 Day(s)
Standard Unit Price 1,082,924 IDR

Specificationtitle

  • Overall Length(mm)
    312
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180383778
  • Trusco Code
    483-4097
  • Weight(g)
    440

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)