(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Full Polish, Tonbi Type Ratchet Wrench (Tatsuya Model)

Full Polish, Tonbi Type Ratchet Wrench (Tatsuya Model)

Standard Unit Price:
1,322,462 IDR
Days to Ship :
1 Day(s)

[Features]
· Reversible lever type.
· The shape of the grip makes winding annealed wire easy, and has the perfect curve angle so that its tip can be easily seen.
· The socket part is securely designed to prevent the nut from passing through.
· Each product is individually and carefully hand-polished.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    305
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180432575
  • Trusco Code
    483-4089
  • Weight(g)
    430
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
1,322,462 IDR

Part Number : RM-17X21N-BT-SV
Days to Ship 1 Day(s)
Standard Unit Price 1,322,462 IDR

Specificationtitle

  • Overall Length(mm)
    305
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180432575
  • Trusco Code
    483-4089
  • Weight(g)
    430

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)