(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Full Polish, Curved-Grip Ratchet Wrench

Full Polish, Curved-Grip Ratchet Wrench

Standard Unit Price:
910,000 IDR
Days to Ship :
1 Day(s)

[Features]
· Reversible lever type.
· The grip is thick and easy to hold and ideal for winding annealed wire.
· The body and lever are both forged for excellent strength.
· The socket part is securely designed to prevent the nut from passing through.
· Each product is individually and carefully hand-polished.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    310
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180383693
  • Trusco Code
    431-0527
  • Weight(g)
    470
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
910,000 IDR

Part Number : RM1721NS-SV
Days to Ship 1 Day(s)
Standard Unit Price 910,000 IDR

Specificationtitle

  • Overall Length(mm)
    310
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180383693
  • Trusco Code
    431-0527
  • Weight(g)
    470

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)