(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Universal Single Action Adapter For Impact Wrench

Universal Single Action Adapter For Impact Wrench

Standard Unit Price:
871,231 IDR
Days to Ship :
1 Day(s)

[Features]
· Flex angle is 30°.
· Can be used without worrying about dropping the sockets of the socket wrench.
· Impact wrench socket can be connected in a single action without O ring/pin.
· Having a flex angle of 30°, it is most suitable for walls and narrow spaces.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
871,231 IDR

Part Number : EPA-4U
Days to Ship 1 Day(s)
Standard Unit Price 871,231 IDR

Specificationtitle

  • Product Type
    Adapter for Impact Socket (For Electric Driver)
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    88
  • Shaft measurements(mm)
    12.7
  • JAN Code
    4975180738240
  • Trusco Code
    483-4062
  • Weight(g)
    290

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)