(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Alfa Socket Adapter (Charging Tool: Compatible With 18 V) ESA-4DXL

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Alfa Socket Adapter (Charging Tool: Compatible With 18 V)
Part Number: ESA-4DXL

Standard Unit Price: 292,308 IDR Special Price 292,308 IDR
Days to Ship: 8 Day(s) or more

[Features]
· A long-type socket adapter.
· This adapter is more convenient for work in hard-to-reach places than the adapter and extension bar combination.
· When mounted on an impact driver and the like, it is compatible with sockets for all makes of socket wrenches.
[Applications]
· For work in narrow or deep, hard-to-reach places.

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Weight(g)
    92
  • Overall Length(mm)
    115
  • JAN Code
    4975180227607
  • Trusco Code
    495-4688

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)