(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Universal Socket Set For Electric Drill (Compatible With 18 V Charger)

Universal Socket Set For Electric Drill (Compatible With 18 V Charger)

Standard Unit Price:
4,666,154 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Suitable for work even in narrow places such as corners with a flex angle of 30°.
· Deep socket for fast turning of double nuts and for preventing the nuts from falling.
· The depth of the socket part is 40 mm. It fits perfectly onto various bolts.
· Dedicated handy case that prevents the contents from getting lost.
· The socket part is a hexagonal surface type that does not cause damage to the corners of bolts and nuts.
[Applications]
· For assembly and disassembly work at narrow construction or building sites.
· Ideal for attaching and detaching all kinds of industrial wall-mounted bolts and nuts, etc.

Basic Specifications

Part Number
Number Contained In A Packet

Refine by

  • 1S(EUS-10、12、13、14、17、19、21、24)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S(EUS-10、12、13、14、17、19、21、24)
12 Day(s) or more
4,666,154 IDR

Part Number : EUS-1024S
Days to Ship 12 Day(s) or more
Standard Unit Price 4,666,154 IDR
Quantity 1S(EUS-10、12、13、14、17、19、21、24)

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • JAN Code
    4975180896407
  • Trusco Code
    496-4501
  • Weight(g)
    1410

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)