(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
For Alpha Universal Piping For Electric Drill / For Building Hardware (12-Point Type) EUS-24SX

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

For Alpha Universal Piping For Electric Drill / For Building Hardware (12-Point Type)
Part Number: EUS-24SX

Standard Unit Price: 647,692 IDR Special Price 647,692 IDR
Days to Ship: 8 Day(s) or more

[Features]
· Suitable for work even in narrow places such as corners with a flex angle of 30°.
· Resistant to shaft breakage and relieves torsional stress.
· The socket part is a 12-point surface type where main focus is on quick insertion of the nut.
· Socket part has a manageable length of 56 mm, which helps to improve work efficiency.
[Applications]
· For piping flange and hole down hardware.
· For narrow places such as corners.

Specificationtitle

  • Product Type
    Adapter for Impact Socket (For Electric Driver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    117
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    32.8
  • JAN Code
    4975180227744
  • Trusco Code
    759-5131
  • Weight(g)
    170
  • Nut Receiving Part Depth(mm)
    35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)