(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Short Ratchet Handle

Short Ratchet Handle

Standard Unit Price:
2,028,000 IDR
Days to Ship :
Quote

[Features]
· It has a shape that includes an offset angle that makes it easy to handle.
[Applications]
· For socket drives.

Basic Specifications

  • Single Item / Set Classification
    Single Item Handle
  • Drive (mm)
    6.35
  • Number of Teeth(Pieces)
    20
  • Overall Length(mm)
    89
  • Material and Finish
    Chrome Vanadium Steel (Cr-V)
  • JAN Code
    4000896195718
  • Trusco Code
    760-6451
  • Mass(g)
    72
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
2,028,000 IDR

Part Number : 863MC
Days to Ship Quote
Standard Unit Price 2,028,000 IDR

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Drive (mm)
    6.35
  • Number of Teeth(Pieces)
    20
  • Overall Length(mm)
    89
  • Material and Finish
    Chrome Vanadium Steel (Cr-V)
  • JAN Code
    4000896195718
  • Trusco Code
    760-6451
  • Mass(g)
    72

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)