(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bolt Thru Socket (6 Point)

Bolt Thru Socket (6 Point)

Standard Unit Price:
261,231 IDR
Days to Ship :
12 Day(s)

[Features]
· The solid end is hex shaped, allowing you to use it with an offset wrench or ratchet wrench.
· Pass-through socket allows you to quickly mount long objects, etc.
[Applications]
· For engineers.
· For maintenance providers.

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length(mm)
    37
Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 10
  • 14
  • Clear
JAN Code

Refine by

  • 4547230104093
  • 4547230104116
  • 4547230104154
  • Clear
Trusco Code

Refine by

  • 757-5181
  • 757-5149
  • 757-5122
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
4547230104093
757-5122
12 Day(s)
261,231 IDR

Part Number : JHW31708BT
Days to Ship 12 Day(s)
Standard Unit Price 261,231 IDR

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    37
  • JAN Code
    4547230104093
  • Trusco Code
    757-5122
10
4547230104116
757-5149
12 Day(s)
261,231 IDR

Part Number : JHW31710BT
Days to Ship 12 Day(s)
Standard Unit Price 261,231 IDR

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    37
  • JAN Code
    4547230104116
  • Trusco Code
    757-5149
14
4547230104154
757-5181
12 Day(s)
261,231 IDR

Part Number : JHW31714BT
Days to Ship 12 Day(s)
Standard Unit Price 261,231 IDR

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    37
  • JAN Code
    4547230104154
  • Trusco Code
    757-5181

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)