(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Deep Socket Set (Double Hex Type, With Holder)

Deep Socket Set (Double Hex Type, With Holder)

Standard Unit Price:
956,506 IDR
Days to Ship :
1 Day(s)

[Features]
· Completely stainless steel, rust-proof socket holder to properly organize sockets.
· The holder has elasticity due to bending processing and does not come off easily.
· Screw holes provided to hang the holder on the wall or affix it to a desk.

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • JAN Code
    4953488289534
  • Trusco Code
    405-7767
  • Mass(g)
    450
  • Set Content 1
    6 (points)
  • Socket Contents
    3D-08L, 10L, 12L, 13L, 14L, 17L
  • Accessory
    Socket holder
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
956,506 IDR

Part Number : HDL306
Days to Ship 1 Day(s)
Standard Unit Price 956,506 IDR

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • JAN Code
    4953488289534
  • Trusco Code
    405-7767
  • Mass(g)
    450
  • Set Content 1
    6 (points)
  • Socket Contents
    3D-08L, 10L, 12L, 13L, 14L, 17L
  • Accessory
    Socket holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)