(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket Wrench Set (Hex Type / Inch Size)

Socket Wrench Set (Hex Type / Inch Size)

Standard Unit Price:
11,755,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Suitable for standard maintenance work.
· The handle is extendable and can be adjusted to any suitable length.
· An entry level model BAHCO tool set.
[Applications]
· Machinery, equipment, etc.
· As a forever tool set

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • JAN Code
    7314150137558
  • Trusco Code
    437-1356
  • Set Content 1
    17
  • Weight(g)
    13000
  • Accessory details
    Hexagonal Socket: 2 Each per Item 11/16, 13/16, 15/16, 7/8, 1-1/4, 1-5/16, 1-3/8, 1-7/16, 1-1/12, 1-5/8, 1-13/16, 1 ratchet head, 1 Expandable Ratchet Handle 500 - 815 mm, 1 Sliding T Bar Head, 1 Each 200 mm and 400 mm Extension Bars
  • Quantity in pack
    1S
Part Number
Quantity in pack

Refine by

  • 1S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S
12 Day(s)
11,755,385 IDR

Part Number : SLX17AF
Days to Ship 12 Day(s)
Standard Unit Price 11,755,385 IDR
Quantity 1S

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • JAN Code
    7314150137558
  • Trusco Code
    437-1356
  • Set Content 1
    17
  • Weight(g)
    13000
  • Accessory details
    Hexagonal Socket: 2 Each per Item 11/16, 13/16, 15/16, 7/8, 1-1/4, 1-5/16, 1-3/8, 1-7/16, 1-1/12, 1-5/8, 1-13/16, 1 ratchet head, 1 Expandable Ratchet Handle 500 - 815 mm, 1 Sliding T Bar Head, 1 Each 200 mm and 400 mm Extension Bars

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)