(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket Wrench Set (Hex Type)

Socket Wrench Set (Hex Type)

Standard Unit Price:
11,755,385 IDR
Days to Ship :
1 Day(s)

[Features]
· A user-friendly set for use in all types of applications ranging from regular work to work in the field.
· The handle is extendable and can be adjusted to any suitable length.
· An entry level model BAHCO tool set.
[Applications]
· Machinery, equipment, etc.
· As a forever tool set

Basic Specifications

  • Specifications
    • STOCK
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • JAN Code
    7314153015785
  • Trusco Code
    438-0703
  • Set Content 1
    17
  • Weight(g)
    13000
  • Accessory details
    3/4: hex sockets: 22, 24, 27, 30, 32, 33, 34, 36, 38, 41, 46, 50 mm x 1 each, 1 ratchet head, 1 telescopic ratchet handle 500 - 815 mm, 3/4: 1 sliding T bar head, extension bar 200 mm, 400 mm x one each
  • Quantity in pack
    1 S (1 Set)
Part Number
Quantity in pack

Refine by

  • 1 S (1 Set)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 S (1 Set)
1 Day(s)
11,755,385 IDR

Part Number : SLX17
Days to Ship 1 Day(s)
Standard Unit Price 11,755,385 IDR
Quantity 1 S (1 Set)

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • JAN Code
    7314153015785
  • Trusco Code
    438-0703
  • Set Content 1
    17
  • Weight(g)
    13000
  • Accessory details
    3/4: hex sockets: 22, 24, 27, 30, 32, 33, 34, 36, 38, 41, 46, 50 mm x 1 each, 1 ratchet head, 1 telescopic ratchet handle 500 - 815 mm, 3/4: 1 sliding T bar head, extension bar 200 mm, 400 mm x one each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)