(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Top Plate Scale, Practum Series

Top Plate Scale, Practum Series

Standard Unit Price:
24,460,000 IDR-
Days to Ship :
Quote

[Features]
·A standard weight (external) is attached to calibrate the weight error caused by the difference in the weight acceleration at the installation location.
·The display is a smartphone type.
·Can automatically input to Excel without additional programs.
[Applications]
·precision weighing

Basic Specifications

  • Product Type
    Electronic balance
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
  • Ordering Unit(unit)
    1
Part Number
Ordering Unit(unit)

Refine by

  • 1
  • Clear
Minimum Display(mg)

Refine by

  • 10
  • 100
  • 1000
  • Clear
Weighed Amount(g)

Refine by

  • 410
  • 610
  • 1100
  • 2100
  • 3100
  • 5100
  • 6100
  • Clear
Trusco Code

Refine by

  • 768-7648
  • 768-7630
  • 768-7621
  • 768-7605
  • 768-7591
  • 768-7583
  • 768-7567
  • 768-7532
  • 768-7524
  • 768-7508
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
10
1100
768-7508
Quote
30,577,231 IDR

Part Number : PRACTUM1102-1SJP
Days to Ship Quote
Standard Unit Price 30,577,231 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    1100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7508
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
100
2100
768-7524
Quote
27,088,462 IDR

Part Number : PRACTUM2101-1SJP
Days to Ship Quote
Standard Unit Price 27,088,462 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    100
  • Weighed Amount(g)
    2100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7524
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
10
2100
768-7532
Quote
35,707,539 IDR

Part Number : PRACTUM2102-1SJP
Days to Ship Quote
Standard Unit Price 35,707,539 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    2100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7532
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
10
3100
768-7567
Quote
41,043,077 IDR

Part Number : PRACTUM3102-1SJP
Days to Ship Quote
Standard Unit Price 41,043,077 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    3100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7567
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
10
410
768-7583
Quote
24,460,000 IDR

Part Number : PRACTUM412-1SJP
Days to Ship Quote
Standard Unit Price 24,460,000 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    410
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7583
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
1000
5100
768-7591
Quote
24,460,000 IDR

Part Number : PRACTUM5100-1SJP
Days to Ship Quote
Standard Unit Price 24,460,000 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    1000
  • Weighed Amount(g)
    5100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7591
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
100
5100
768-7605
Quote
30,577,231 IDR

Part Number : PRACTUM5101-1SJP
Days to Ship Quote
Standard Unit Price 30,577,231 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    100
  • Weighed Amount(g)
    5100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7605
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
1000
6100
768-7621
Quote
27,088,462 IDR

Part Number : PRACTUM6100-1SJP
Days to Ship Quote
Standard Unit Price 27,088,462 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    1000
  • Weighed Amount(g)
    6100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7621
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
100
6100
768-7630
Quote
33,244,924 IDR

Part Number : PRACTUM6101-1SJP
Days to Ship Quote
Standard Unit Price 33,244,924 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    100
  • Weighed Amount(g)
    6100
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7630
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
10
610
768-7648
Quote
28,319,847 IDR

Part Number : PRACTUM612-1SJP
Days to Ship Quote
Standard Unit Price 28,319,847 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    610
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 180
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7648
  • Weight(g)
    3100
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)