(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Analysis Balance Practum Series

Analysis Balance Practum Series

Standard Unit Price:
32,424,154 IDR-
Days to Ship :
Quote

[Features]
· Includes a weight (external) for calibrating weight errors caused by the difference in gravitational acceleration between installation locations as standard.
· The display is a smartphone type.
· Can automatically input to Excel without additional programs.
[Applications]
· Precision weighing

Basic Specifications

  • Product Type
    Electronic balance
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Material
    High Durability Reinforced Plastic
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
  • Ordering Unit(unit)
    1
Part Number
Ordering Unit(unit)

Refine by

  • 1
  • Clear
Minimum Display(mg)

Refine by

  • 0.1
  • 1
  • Clear
Weighed Amount(g)

Refine by

  • 60
  • 120
  • 210
  • 220
  • 310
  • 510
  • Clear
Plate Dimensions(mm)

Refine by

  • Round 90
  • Round 120
  • Clear
Trusco Code

Refine by

  • 768-7656
  • 768-7613
  • 768-7575
  • 768-7559
  • 768-7541
  • 768-7516
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
0.1
60
Round 90
768-7656
Quote
47,610,000 IDR

Part Number : PRACTUM64-1SJP
Days to Ship Quote
Standard Unit Price 47,610,000 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    0.1
  • Weighed Amount(g)
    60
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 90
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7656
  • Weight(g)
    4500
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
0.1
120
Round 90
768-7516
Quote
51,098,616 IDR

Part Number : PRACTUM124-1SJP
Days to Ship Quote
Standard Unit Price 51,098,616 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    0.1
  • Weighed Amount(g)
    120
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 90
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7516
  • Weight(g)
    4500
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
1
210
Round 120
768-7541
Quote
32,424,154 IDR

Part Number : PRACTUM213-1SJP
Days to Ship Quote
Standard Unit Price 32,424,154 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Weighed Amount(g)
    210
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 120
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7541
  • Weight(g)
    4900
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
0.1
220
Round 90
768-7559
Quote
53,766,462 IDR

Part Number : PRACTUM224-1SJP
Days to Ship Quote
Standard Unit Price 53,766,462 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    0.1
  • Weighed Amount(g)
    220
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 90
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7559
  • Weight(g)
    4500
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
1
310
Round 120
768-7575
Quote
35,707,539 IDR

Part Number : PRACTUM313-1SJP
Days to Ship Quote
Standard Unit Price 35,707,539 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Weighed Amount(g)
    310
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 120
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7575
  • Weight(g)
    4900
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.
1
1
510
Round 120
768-7613
Quote
43,916,154 IDR

Part Number : PRACTUM513-1SJP
Days to Ship Quote
Standard Unit Price 43,916,154 IDR
Quantity 1

Specificationtitle

  • Product Type
    Electronic balance
  • Weighed Amount(g)
    510
  • Housing
    Available
  • Weighing Chamber Height(mm)
    209
  • Testing
    Not applicable
  • Sensor System
    Load Cell System
  • Power Supply
    AC Adapter (Included)
  • Plate Dimensions(mm)
    Round 120
  • Material
    High Durability Reinforced Plastic
  • Trusco Code
    768-7613
  • Weight(g)
    4900
  • Features
    · Calibration weight (external) is included as standard equipment for calibrating weighing errors arising from difference in gravitational acceleration of installed locations.
    ·Display is smartphone type.
    · Automatic entries onto an Excel file is possible without additional programs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)