(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weekly Timer

Weekly Timer

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A timer that can be used for switching the power supply of household electric products (100 V AC, 50/60 Hz) and on and off.
· A maximum of 20 combinations can be set for one week.
· Includes a repeat mode that repeats switching between on and off.
· Includes a countdown function that turns off a power supply after a set amount of time.
[Applications]
· For switching work tools or field equipment on and off (to save energy).
· For switching electric equipment on and off (to control equipment).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WT-03N

 
Part Number
WT-03N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

635,385 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Timer Dimension (width)(mm) 62 Dimension (vertical)(mm) 70
Thickness(mm) 28 JAN Code 4983621660395 Trusco Code 481-0554
Mass(g) 95 Timer Precision ±5 seconds/day or less Timer Setting 20 on/off combinations
Features · A timer that can turn power supplies for household appliances (100 V AC, 50/60 Hz) on and off. · Up to 20 sets of combinations can be set each week. · Equipped with a repeat mode for repeatedly triggering on and off operations. · Equipped with a countdown function for turning power supply off after a preset time. Application · Power supply on and off for work site tools and equipment (energy saving). · Power supply on and off of electrical equipment (control). Material PC (Polycarbonate)
Power Consumption 1 W or less Notes Cannot be used for oil heaters, IH heaters, air conditioners, coolers, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)