(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

24-Hour Timer

24-Hour Timer

[Features]
· A timer that can be used for switching the power supply of household electric products (100 V AC, 50/60 Hz) and on and off.
· Switching between on and off can be performed in 15-minute increments at the shortest.
[Applications]
· For switching work tools or field equipment on and off (to save energy).
· For switching electric equipment on and off (to control equipment).

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WT-02N

 
Part Number
WT-02N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

465,846 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Minimum Timekeeping(Second) 900 Dimension (width)(mm) 80
Dimension (vertical)(mm) 97 Thickness(mm) 42.5 JAN Code 4983621660388
Trusco Code 481-0546 Mass(g) 130 Timer Precision ±15 minutes/day
Features · A timer that can turn power supplies for household appliances (100 V AC, 50/60 Hz) on and off. · On and off control with a minimum of 15-minute units is possible. Application · Power supply on and off for work site tools and equipment (energy saving). · Power supply on and off of electrical equipment (control). Power Consumption 1 W or less
Notes · Types of products that require cooling of equipment after use are also available for fan heaters and IH heaters. This product cannot be used with such equipment, since this product draws power directly from a wall outlet. · Please read the instruction manuals of connected equipment also. Some oil heater products require direct connection with wall outlets.

Please check the type/dimensions/specifications of the part WT-02N in the 24-Hour Timer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)