(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Timer (Part Numbers)

Multi Timer

[Features]
· Notifies with sound, light and vibration. (Switching type)
· 3 ways to use; desktop, with a magnet or on a string.
· · Equipped with repeat function.
[Applications]
· For managing cooking times in kitchens, restaurants, etc.
· For time management during research, development, experiments, etc.
· For time management during manufacturing and work processes.

Part Number

Configured Part Number is shown.

TM30

Part Number
TM30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

538,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Timekeeping 99 minutes 99 seconds Minimum Timekeeping(Second) 1 Dimension (width)(mm) 48
Dimension (vertical)(mm) 98 Thickness(mm) 16 JAN Code 4974425391905
Trusco Code 451-0186 Mass(g) 50 Features · Notifies with sound, light and vibration. (Switching type) · Desktop · Magnet · Rope for 3 operation methods. · Equipped with repeat function.
Power Supply Coin Type Lithium Battery (CR2032) X 1 pc Application · Suitable for cooking time management in kitchens and the dining industry · Suitable for time management in research and development, experiments. · Suitable for time management in manufacturing and work processes.

Please check the type/dimensions/specifications of the part TM30 in the Multi Timer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)