(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stopwatch (Part Numbers)

Stopwatch

[Features]
· Split times can be measured (with 99 lap memory).
· Time can be displayed (12/24-hour switching type).
· Includes a pace count function.

  • STOCK

Part Number

Configured Part Number is shown.

LC058-A02

Part Number
LC058-A02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,599,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 9 hours 59 minutes 59 seconds Minimum Timekeeping(Second) 1/100
Dimension (width)(mm) 66 Dimension (vertical)(mm) 81 Waterproof JIS drip-proof type II
Thickness(mm) 23 JAN Code 4903456152636 Trusco Code 293-1338
Mass(g) 80 Power Supply Coin Type Lithium Battery (CR2032) X 1 pc Measurement Items Simple Timekeeping, Integrated Timekeeping, Wakeup Alarm Function, Count Timer, Calendar Display

Please check the type/dimensions/specifications of the part LC058-A02 in the Stopwatch series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)