(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Data Logger, Communication Reader PaSoRi

Waterproof Data Logger, Communication Reader PaSoRi

Sony's waterproof data logger NFC communication reader "PaSoRi."
Size (mm): Width: 60 × depth 11 × height 100
Specifications: "FeliCa" and "PaSoRi" are registered trademarks of Sony Corporation.
Weight (g): 100

Part Number

Configured Part Number is shown.

RC-S380/S

Part Number
RC-S380/S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,240,000 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) Width: 60 x Depth: 11 x Height: 100 JAN Code 4905524946918 Trusco Code 776-3930
Specifications "FeliCa" and "PaSoRi" are registered trademarks of Sony Corporation. Mass(g) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)