(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Hook

Magnetic Hook

[Features]
· A high-strength magnetic hook made using a neodymium magnet.
[Use]
· For suspending on a wall.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

HM36

Part Number
HM36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

228,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Magnet types Neodymium Magnet Product Type Other Outer Diameter(mm) 36
Thickness(mm) 54 Maximum Load Capacity(N) 58.8 Color Silver
JAN Code 4974161066433 Trusco Code 751-2775 Features A strong type of magnet hook with neodymium magnets.
Application For Wall Hanging Specifications Hook Fixed Type, Adhesion Force : 41 kgf Mass(g) 59

Please check the type/dimensions/specifications of the part HM36 in the Magnetic Hook series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)