(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Cup

Magnetic Cup

[Features]
· A semi-spherical plastic parts tray in the shape of a cup equipped with a large magnet on the bottom.
· As the opening is slanted, it can be used upon being attached to a metal pillar or the side of a tool box regardless of whether the surface is horizontal or vertical.
[Use]
· For management of parts/tools.

PDF

Part Number

Configured Part Number is shown.

197-3

 
Part Number
197-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

670,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Maximum Load Capacity(kg) 0.8 Diameter(mm) 150
Height(mm) 130~50 JAN Code 4000896158584 Trusco Code 584-4185
Features · Parts tray with large magnet attached on the bottom of a semi-spherical plastic cup. · May be attached onto a beam or side of a tool box, horizontally or vertically, since the opening is tilted. Mass(g) 378

Please check the type/dimensions/specifications of the part 197-3 in the Magnetic Cup series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)