(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Chuck Vacuum Generator

Vacuum Chuck Vacuum Generator

[Features]
· Lightweight and compact.
· Built-in pressure reducing valve and chuck valve.
· Can be used with a factory compressor.
· Can be used simply by connecting to a vacuum plate (not equipped with the product).
[Applications]
· For creating a vacuum with a table (made separately).

PDF

Part Number

Configured Part Number is shown.

SVAG12

 
Part Number
SVAG12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

41,405,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

JAN Code 4967521320856 Trusco Code 409-3933 Maximum Vacuum Pressure(kPa) -88
Air Consumption Amount(L/min) 30 Maximum Inhalation Flow Rate(L/min) 12 Air Flow Rate(L/min) 24
Size(mm) 80 × 222 × 160 (vertical × horizontal × height) Mass(kg) 1.7 Specifications Adjustable air pressure

Please check the type/dimensions/specifications of the part SVAG12 in the Vacuum Chuck Vacuum Generator series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)