(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mapal CPMill-Uni-Radius "CPM150"

[Features]
· A new connection method "CFS" is adopted.
· Guaranteed high runout accuracy of 5 μm or less.
· Features simple operability and excellent stability.
· 4-flute ball shape.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, light alloy.
[Material]
· Ultrafine particle cemented carbide (Micro Grain Carbide)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

CPM150-2500Z04-R1250-20-HP383

Part Number
CPM150-2500Z04-R1250-20-HP383
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

7,376,923 IDR

1 Piece(s) Quote 1 piece

Loading...

  1. 1

Basic Information

Ball Radius R(mm) 25 Type Ball Blade length (ℓ)(mm) 19
Overall Length (L)(mm) 32 Shank diameter (d)(mm) 20 Surface Treatment HP383 Coating
Torsional Angle 30° Trusco Code 775-5112 Number Contained In A Packet 1 piece

Please check the type/dimensions/specifications of the part CPM150-2500Z04-R1250-20-HP383 in the Mapal CPMill-Uni-Radius "CPM150" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)