(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, X, Other Milling/Cutter (F90LN)

Iscar, X, Other Milling/Cutter (F90LN)

[Features]
· Milling Cutter with 90° Lead Vertical Insert
· A positive rake is achieved using a die molded breaker.
· The vertical insert is thicker to provide high strength, enabling high feed which means productivity can be improved.
· Self-balancing structure helps prevent chatter.
[Applications]
· Suitable for machining steel, alloy steel, gray cast iron, and ductile cast iron.

Part Number

Configured Part Number is shown.

F90LND080-08-25.40-R-N11

Part Number
F90LND080-08-25.40-R-N11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

19,787,692 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter D(φ) 80 Number of flutes(sheet) 10 Trusco Code 623-1306

Please check the type/dimensions/specifications of the part F90LND080-08-25.40-R-N11 in the Iscar, X, Other Milling/Cutter (F90LN) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)