(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hubbard Type Specific Gravity Bottle

Hubbard Type Specific Gravity Bottle

Standard Unit Price:
2,224,691 IDR
Days to Ship :
13 Day(s) or more

JIS R 3503 compliant. Internal diameter: ø21.6 mm, Height: 70 mm

Basic Specifications

  • Product Model
    Other
  • Capacity(ml)
    20
  • Detail Types
    Hubbard type
  • Inner Diameter
    21.6φ
  • Height(mm)
    70
  • TGK Code
    0371676001
  • Specifications
    JISR-3503 compliant, mass with plug: 31 g or less
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
13 Day(s) or more
2,224,691 IDR

Part Number : 0371-67-60-01
Days to Ship 13 Day(s) or more
Standard Unit Price 2,224,691 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Capacity(ml)
    20
  • Detail Types
    Hubbard type
  • Inner Diameter
    21.6φ
  • Height(mm)
    70
  • TGK Code
    0371676001
  • Specifications
    JISR-3503 compliant, mass with plug: 31 g or less