(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermometer TX Series

Digital Thermometer TX Series

Digital thermometer that operates using 2 AA batteries (1.5 V).

Part Number

Configured Part Number is shown.

Part Number
0173-70-24-14
0173-70-24-15
0173-70-24-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Number TGK Code Specifications

2,880,465 IDR

1 Piece(s) 10 Day(s) or more TX10010173702414Summary: 1 Ch Single-Function, Measuring Range (°C): -200 to 1,372 (Thermocouple Type K), Operating Humidity Limits (% RH): 20 to 80 (No Condensation), -200 to 1,000 (Thermocouple Type J), -200 to 700 (Thermocouple Type E), - 200 to 400 (Thermocouple Type T), Resolution: TX10-01 0.1°C (-200°C to +199.9°C), TX10-01/-02/-03 1°C (+200°C or Higher)

3,418,182 IDR

1 Piece(s) 13 Day(s) or more TX10020173702415Summary 1 Ch Multi-Function, Measuring Range (°C): -200 to 1,372 (Thermocouple Type K), - 200 to 1,000 (Thermocouple Type J), -200 to 700 (Thermocouple Type E), - 200 to 400 (Thermocouple Type T), Operating Humidity Limits (% RH): 20 to 80 (No Condensation), Resolution: TX10-02/-03 0.1°C (-200°C to +199.9°C), TX10-01/-02/-03 1°C (+200°C or Higher)

4,672,992 IDR

1 Piece(s) 13 Day(s) or more TX10030173702416Summary: 2 Ch Multi-Function, Measuring Range (°C): -200 to 1372 (Thermocouple Type K), - 200 to 1,000 (Thermocouple Type J), - 200 to 700 (Thermocouple Type E), - 200 to 400 (Thermocouple Type T), Operating Humidity Limits (% RH): 20 to 80 (No Condensation), Resolution: TX10-02/-03 0.1°C (-200°C to +199.9°C), TX10-01/-02/-03 1°C (+200°C or Higher)

Loading...

  1. 1

Basic Information

Product Type Thermometer Operating Temperature Range(°C) 0–50 Width(mm) 56
Depth(mm) 33 Height(mm) 151 (Not including protruding part) Weight(kg) 0.18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)