(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum LamiZip AL Series

Aluminum LamiZip AL Series

Standard Unit Price:
1,047,571 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Provides a quality seal. The aluminum model in particular features excellent light-shielding properties.
· The aluminum model produces a particularly strong shielding effect towards oxygen and water vapor.
· Features a high strength film and can withstand use in low temperatures. The transparent model is ideal for freezing and storing in freezers.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Special Plastic Bag
  • Thickness(mm)
    0.154
  • Type
    Aluminum type
  • Zipper Bottom x Width x Bottom Gazette Width(mm)
    480×340×60
  • Approximate Amount of Contents(ml)
    11000
  • Maker Part Number
    AL-34L
  • TGK Code
    0125236538
  • Resistance Temperature(°C)
    -10~+85
  • Configuration
    Made of PET/AL/PE
  • Physical Properties
    Moisture Permeability: 0.5 - 1 g / m^2 (24 Hr), Oxygen Permeability: 0.5 - 1 mg / m^2 (24 Hr)
  • Quantity
    50 pcs.
Part Number
Quantity

Refine by

  • 50 pcs.
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
50 pcs.
11 Day(s) or more
1,047,571 IDR

Part Number : 0125-23-65-38
Days to Ship 11 Day(s) or more
Standard Unit Price 1,047,571 IDR
Quantity 50 pcs.

Specificationtitle

  • Product Model
    Special Plastic Bag
  • Thickness(mm)
    0.154
  • Type
    Aluminum type
  • Zipper Bottom x Width x Bottom Gazette Width(mm)
    480×340×60
  • Approximate Amount of Contents(ml)
    11000
  • Maker Part Number
    AL-34L
  • TGK Code
    0125236538
  • Resistance Temperature(°C)
    -10~+85
  • Configuration
    Made of PET/AL/PE
  • Physical Properties
    Moisture Permeability: 0.5 - 1 g / m^2 (24 Hr), Oxygen Permeability: 0.5 - 1 mg / m^2 (24 Hr)