(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cannon-Fenske Viscometer Reverse Flow Type

Cannon-Fenske Viscometer Reverse Flow Type

[Features]
· This viscometer is generally used for measuring the coefficient of kinematic viscosity of opaque samples.
· There are 12 types that can measure kinematic viscosity from 0.4 to 20,000 mm2/s {cSt centistokes}. (Includes table of allowances)
· Because the sphere is below the reverse flow viscometer when measuring, viscosity can be obtained by measuring the time it takes the specimen to flow into this sphere.
· Since the sample flows into the dry measuring ball, it is particularly suitable for measuring opaque liquids, and since there is no influence caused by the sample remaining on the inner wall of the measuring ball, it is also suitable for measuring the viscosity of highly viscous liquids.
· Time measurement can be done twice.

Part Number

Configured Part Number is shown.

0371-56-28-12

Part Number
0371-56-28-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,014,512 IDR

1 Piece(s) 37 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Analog Viscometer Viscometer Constant(cSt/s) (Rough order of magnitude): 20 mm^2/s^2 Kinetic Viscosity Measurement Range(cSt) 4000~20000mm^2/s
Part Number Viscometer Number: 600 TGK Code 0371562812

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)