(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cannon-Fenske Viscometer

Cannon-Fenske Viscometer

[Features]
· Manufactured in reference to ASTM D 445, D446, JIS K 2283-2000. Suitable for measurement of small volume samples.
· Calculates viscosity by measuring how long it takes for a sample of a fixed amount (area between standard E and F) to flow out from the capillary, especially suitable for measuring the dynamic viscosity of small samples. There are 12 types that can measure kinematic viscosity from 0.5 to 20,000 mm2/s {cSt centistokes}. (Includes table of allowances)
· With this viscometer, to reduce error with incline, the centers of the ball used when measuring and the ball used for sample saving are both arranged on the same central axis.
· This viscometer is widely used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
0371-56-27-01
0371-56-27-02
0371-56-27-03
0371-56-27-04
0371-56-27-05
0371-56-27-06
0371-56-27-07
0371-56-27-08
0371-56-27-09
0371-56-27-10
0371-56-27-11
0371-56-27-12
0371-56-27-99
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Type Viscometer Constant
(cSt/s)
Kinetic Viscosity Measurement Range
(cSt)
Part Number TGK Code Product name Storable amount
(pc.)

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.002mm^2/s^20.5~2mm^2/sViscometer Number: 250371562701--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.004mm^2/s^20.8~4mm^2/sViscometer Number: 500371562702--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.008mm^2/s^21.6~8mm^2/sViscometer Number: 750371562703--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.015mm^2/s^23~15mm^2/sViscometer Number: 1000371562704--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.035mm^2/s^27~35mm^2/sViscometer Number: 1500371562705--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.1mm^2/s^220~100mm^2/sViscometer Number: 2000371562706--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.25mm^2/s^250~250mm^2/sViscometer Number: 3000371562707--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer0.5mm^2/s^2100~500mm^2/sViscometer Number: 3500371562708--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer1.2mm^2/s^2240~1200mm^2/sViscometer Number: 4000371562709--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer2.5mm^2/s^2500~2500mm^2/sViscometer Number: 4500371562710--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer8mm^2/s^21600~8000mm^2/sViscometer Number: 5000371562711--

6,255,423 IDR

1 Piece(s) 13 Day(s) or more Analog Viscometer20mm^2/s^24000~20000mm^2/sViscometer Number: 6000371562712--

1,932,711 IDR

1 Piece(s) 12 Day(s) or more Related goods---0371562799Viscometer Storage Container4