(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Safety-Walk™ Non-Slip Type Tape HD

3M™ Safety-Walk™ Non-Slip Type Tape HD

Standard Unit Price:
1,283,538 IDR-
Days to Ship :
1 Day(s)

[Features]
· Recommended for use in locations where there is a lot of sediment, mud, etc., or where durability is particularly needed.
· For flat surfaces indoors and outdoors, and locations where there is a lot of sediment, mud, etc.
[Applications]
· For steps on construction machinery, agricultural machinery, etc.

(i)Caution

  • Regarding construction, refer to the construction manual.
  • On 18 m wind rolls, there may be two or fewer joined parts. In such cases, 350 mm has been added per location.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    5
  • Color Details
    Black
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
JAN Code

Refine by

  • 4547452998500
  • 4548623186337
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
4548623186337
1 Day(s)
1,283,538 IDR

Part Number : HDBLA50X5
Days to Ship 1 Day(s)
Standard Unit Price 1,283,538 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    5
  • Color Details
    Black
  • JAN Code
    4548623186337
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
100
4547452998500
1 Day(s)
2,559,538 IDR

Part Number : HDBLA100X5
Days to Ship 1 Day(s)
Standard Unit Price 2,559,538 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    5
  • Color Details
    Black
  • JAN Code
    4547452998500
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)