(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Safety-Walk™ Non-Slip Type Tape SB

3M™ Safety-Walk™ Non-Slip Type Tape SB

Standard Unit Price:
481,000 IDR-
Days to Ship :
1 Day(s)

[Features]
· Standard product for flat surfaces.
· Standard tape for general flat surfaces indoors and outdoors.
[Applications]
· For slopes, stairs. For steps of cars, planes, construction machinery, etc.

(i)Caution

  • For places with high traffic volumes or where the usage conditions are severe, type B is recommended.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Length(m)
    5
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black
  • Yellows
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Color Details

Refine by

  • Black
  • Yellow
  • Clear
JAN Code

Refine by

  • 4901690895463
  • 4901690895470
  • 4901690895487
  • 4901690895494
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black
50
Black
4901690895463
1 Day(s)
665,692 IDR

Part Number : SBBLA50X5
Days to Ship 1 Day(s)
Standard Unit Price 665,692 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    5
  • Color Details
    Black
  • JAN Code
    4901690895463
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Black
100
Black
4901690895487
1 Day(s)
926,000 IDR

Part Number : SBBLA100X5
Days to Ship 1 Day(s)
Standard Unit Price 926,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    5
  • Color Details
    Black
  • JAN Code
    4901690895487
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Yellows
50
Yellow
4901690895470
1 Day(s)
481,000 IDR

Part Number : SBYEL50X5
Days to Ship 1 Day(s)
Standard Unit Price 481,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    5
  • Color Details
    Yellow
  • JAN Code
    4901690895470
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
1 Roll
Yellows
100
Yellow
4901690895494
1 Day(s)
926,000 IDR

Part Number : SBYEL100X5
Days to Ship 1 Day(s)
Standard Unit Price 926,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    5
  • Color Details
    Yellow
  • JAN Code
    4901690895494
  • Material
    Surface Abrasive Grains: Mineral Particles
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)