(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ScotchBrite™ Powerful Net Scrubbing Brush

ScotchBrite™ Powerful Net Scrubbing Brush

Standard Unit Price:
35,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Net edge thoroughly shifts dirt.
· Uses an antibacterial sponge to inhibit proliferation of bacteria on the surface of the sponge.
· Thin and easy to fold, making the edges of tableware and glasses, etc. a breeze to wash.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
35,385 IDR

Part Number : 3M-9200
Days to Ship 12 Day(s)
Standard Unit Price 35,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scrubber
  • sponge type
    Without Abrasive Particles
  • Vertical(mm)
    150
  • Horizontal(mm)
    80
  • Color
    Yellow
  • Color Details
    Yellow
  • JAN Code
    4548623675374

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)