(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ScotchBrite™ Hand Pad SPP Extra

ScotchBrite™ Hand Pad SPP Extra

Standard Unit Price:
326,616 IDR
Days to Ship :
12 Day(s)

[Features]
· Floor pad for powerful surface cleaning of resin wax layers.

Basic Specifications

  • Product Type
    Other
  • Vertical(mm)
    250
  • Horizontal(mm)
    115
  • Color
    Brown
  • Color Details
    Brown
  • JAN Code
    4549395212330
  • Material
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
326,616 IDR

Minimum order quantity is 5.

Part Number : SPPEXSHT
Days to Ship 12 Day(s)
Standard Unit Price 326,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Vertical(mm)
    250
  • Horizontal(mm)
    115
  • Color
    Brown
  • Color Details
    Brown
  • JAN Code
    4549395212330
  • Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)