(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counter Sink (For Inner Diameter Chamfering)

Counter Sink (For Inner Diameter Chamfering)

[Features]
· KOPAL chamfer unit is made of a combination of a body, blade, and guide.
· Conical guide serves to align the workpiece, and its height can be adjusted with a spring.
· HSS steel blade can be locked with a nut to set the blade projection length.
[Applications]
· Chamfering of inner diameter holes.

Part Number

Configured Part Number is shown.

Part Number
KP01-010
KP01-091
KP01-095
KP01-116
KP01-210
KP01-215
KP01-226
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChamfer angle
(°)
Chamfer diameter
(mm)
Shank size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
JAN Code Trusco Code Mass
(g)
Model Type Applicable Blade

3,768,333 IDR

1 Piece(s) 8 Day(s) or more 902~17Straight φ101826554534644064617404-44951172-18KP01-320

8,478,167 IDR

1 Piece(s) 8 Day(s) or more 903~41MT24265854534644064648404-45099182-42KP01-350

8,478,167 IDR

1 Piece(s) 8 Day(s) or more 903~41Straight φ10/φ164265854534644064662404-45178462-42KP01-350

8,478,167 IDR

1 Piece(s) 8 Day(s) or more 603~41MT242651084534644064693404-45259932-42KP01-340

11,955,167 IDR

1 Piece(s) 8 Day(s) or more 9021~59MT26070944534644064730404-4533160020-60KP01-370

11,955,167 IDR

1 Piece(s) 8 Day(s) or more 6021~59MT260701064534644064747404-4541170020-60KP01-365

14,764,000 IDR

1 Piece(s) 8 Day(s) or more 9040~77MT380901004534644064761404-4550240040-80KP01-370