(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Action Bit Joint (Cone Pilot Hole Mini Type)

Single Action Bit Joint (Cone Pilot Hole Mini Type)

[Features]
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· X-type thinning is applied and the cutting edge does not run off.
· Suitable for drilling pilot holes in wood, bamboo, aluminum sashes, and acrylic plate.
· A set of one-touch bit joints (EBJ) and tapered bore mini-type bits (ETK-S) with Phillips head bits that attach to drills with a single touch.
[Applications]
· Work materials: Wood, bamboo, aluminum sash, acrylic plate.
[Material]
· High-speed steel (HSS)

Part Number

Configured Part Number is shown.

Part Number
EBJ-3.0S
EBJ-4.0S
EBJ-5.0S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dimension
(mm)
Blade diameter
(mm)
JAN Code Trusco Code

315,385 IDR

1 Piece(s) 8 Day(s) or more 334975180893154495-6770

321,538 IDR

1 Piece(s) 8 Day(s) or more 444975180893178495-6788

333,846 IDR

1 Piece(s) 8 Day(s) or more 554975180893192495-6796

Loading...

  1. 1

Basic Information

Groove Length(mm) 20 Overall Length(mm) 96 Shank diameter(mm) 6.35
Compatible Model Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)